Product RSP56PKA-2/TXL
Supply Cable - M12 Power
Connection Cable
Order number: 100038819- M12 male connector, K-coded, straight, 5-pin (4+PE)
- Jacket material: PUR
- Jacket color: black
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for drag chain use
- Resistant to vibrations and shocks
- Flame retardant
- Halogen free
- Norms: CE, UKCA and RoHS
- Protection class: IP65, IP67, IP68
- Cable length: 2.0 m

General data
| EAN | 4047101595185 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 301 g |
Technical Data
| Application | Power |
| Design | Connection Cable |
| Connector A | Male, M12 × 1, Straight, K-coded |
| Number of pins | 4+PE |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 12 A |
| Cable diameter | Ø 8 mm |
| Cable length | 2.0 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 5 |
| Protection class | IP65, IP67, IP68 |
| Special features | Suitable for drag chain use |
Connectivity accessories
|
LABEL-HOLDER-FLEX-PVC
PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package |
100048170 |
|
VH2-M12K-M5-2F5
Small h-splitter, M12 Power, K-coded, 4-pin + PE |
100028585 |
|
VH3-M12K-M5-3F5
Large H-splitter, M12 Power, K-coded, 4-pin + PE |
100028590 |
|
VT2-M12K-M5-2F5
T-splitter, M12 Power, K-coded, 4-pin + PE |
100029331 |
|
FW-ERKPM0514-PK-S-0813
Field-wireable female connector, M12 Power, straight, 4-pin + PE, screw terminal connection, cable feedthrough 8.0 to 13 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100008137 |

