Product TX810-P3CV01
TX800 HMI/PLC Product Series
10″ Display — CODESYS V3 PLC with TARGET and WEB VISU
High-Quality Metal Housing and Glass Front with a Capacitive Touch
Order number: 100046994- 10" TFT wide screen color display
- LED backlight
- 1280 x 800 pixel resolution
- 16 M colors
- Capacitive touchscreen with glass front
- 1 RJ45 Ethernet port with 10/100/1000 Mbit
- 2 RJ45 Ethernet ports with 10/100 Mbit
- 1 serial interface (RS232, RS485, RS422)
- 2 USB host ports
- 1 SD card slot

General data
| EAN | 4047101632255 |
| eCl@ss-Code (V5.1.4): | 27242302 -/- Graphic panel (display and console) |
| Customs tariff number | 85371091990 |
| Country of origin | IT |
| Weight | 2484 g |
Technical Data
| Product series | TX800 |
| Device type | Cloud Gateway, Industrial Control |
| Protection class | IP66 front, IP20 rear |
| Interface | RS232, RS485, 3 × RJ45 |
| Radio interface | Optionally expandable |
| Fieldbus master | PROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCAT |
| Fieldbus slave | Modbus TCP, Modbus RTU, PROFINET |
| Programming | CODESYS V3 |
Data Sheets
| German | 340 KB |
| English | 338 KB |
| French | 340 KB |
| Spanish | 1806 KB |
| Czech | 341 KB |
| Dutch | 339 KB |
| Romanian | 339 KB |
| Polish | 341 KB |
| Chinese | 373 KB |
| Turkish | 341 KB |
Approval/Declaration
Configuration File
| CODESYS Package TX HMI/PLCs (for CODESYS v3.5.19.20 or Higher) | 7534 KB |
| CODESYS Package TX HMI/PLCs (for CODESYS v3.5.18.30 or Higher) | 8197 KB |
Configuration Software
Konfigurationsdatei
| CODESYS Package TX HMI/PLCs (für CODESYS v3.5.16.30 oder höher) | 6826 KB |
| GSDML-Dateien | 11 KB |
| EDS-Dateien | 6 KB |
Konfigurationssoftware
Manual
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
TX700-MOUNT-10
TX700 mounting bracket and power connectors for 10” devices |
100003189 |
|
TX-LTE-WLAN
Plug-in LTE and Wi-Fi modem with LTE/UMTS/GSM, Wi-Fi and GNSS |
100025179 |
Functional accessories
|
TX-IO-XX03
Plug-in I/O module — 20 DI, 12 DO, 4 AI (U/I/RTD/TC), 4 AO (U/I) |
6828201 |
|
TX-IO-DX06
Plug-in I/O module — 8 DI, 6 DO, 1 relay output (NO) |
6828203 |
|
TX-DP-S
Plug-in PROFIBUS DP slave interface, 9-pin SUB-D female connector |
100010167 |
|
TX-CAN
Plug-in CANopen interface, 9-pin SUB-D male connector |
6828210 |
|
TX-RS485
Plug-in interface for RS485/RS422, 9-pin SUB-D female connector |
100002598 |
|
TX-RS232
Plug-in interface for RS232, 9-pin SUB-D female connector |
100002599 |
|
TX-PSC
Power Supply Male Connector for TX HMI Devices |
100002938 |
Connectivity accessories — Network
|
RJ45S-RJ45S-4422-2M | 6635218 |

