Product RM-50H10E-3C24B-CT 1M
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 1544525- Flange with stator coupling, Ø 36 mm
- Blind hole hollow shaft, Ø 10 mm
- Minimum plug-in depth, 14.5 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on shaft side
- ‐40…+85 °C
- Max. 10000 rpm (continuous operation 8000 rpm)
- 10…30 VDC
- SSI, gray
- Cable connection, 8-pin
- Singleturn, 12-bit resolution
- Multiturn, 12-bit resolution
General data
EAN | 4047101256512 |
eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
Customs tariff number | 90318080000 |
Country of origin | DE |
Weight | 277 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Optical |
Output type | Absolute multiturn |
Shaft Type | Hollow shaft |
Shaft diameter D [mm] | 10 mm |
Flange diameter | Ø 36 mm |
Flange type | Flange with stator coupling |
Operating voltage | 10…30 VDC |
Communication protocol | SSi |
Electrical connection | Cable |
Housing material | Die-cast zinc |
Ambient temperature | -40…+85 °C |
Protection class housing | IP65 |
Protection class shaft | IP67 |