Product NI12U-EG18SK-VN4X
Inductive Sensor
Order number: 1581901- Threaded barrel, M18 x 1
- Stainless steel, 1.4301
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Extended temperature range
- High switching frequency
- DC 4-wire, 10…65 VDC
- Changeover contact, NPN output
- Terminal chamber
General data
EAN | 4047101126150 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080900 |
Country of origin | DE |
Weight | 73 g |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Rated switching distance | 12 mm |
Mounting conditions | Non-flush |
Operating voltage | 10…65 VDC |
Output function | Complementary contact, NPN |
Switching frequency | 1.0 kHz |
Electrical connection | Terminal chamber |
Housing material | Stainless steel, 1.4301 (AISI 304) |
Ambient temperature | -30…+85 °C |
Protection class | IP68 |
Special features | uprox+, Factor 1, Resistant to magnetic fields |
Mounting accessories
QM-18
Quick-mount bracket with dead-stop; material: Chrome-plated brass. Male thread M24 × 1.5. Note: The switching distance of the proximity switches may change when using quick-mount brackets. |
6945102 | |
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 | |
MW18
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945004 | |
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |