Product BC10-P30SR-VP4X2/3GD
Capacitive Sensor
Order number: 2505006- M30 × 1.5 threaded barrel
- Plastic, ABS
- Fine adjustment via potentiometer
- DC 4-wire, 10…65 VDC
- Complementary contact, PNP output
- Terminal chamber
- ATEX category II 3 G, Ex zone 2
- ATEX category II 3 D, Ex zone 22
General data
EAN | 4047101089530 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365080900 |
Country of origin | DE |
Weight | 124 g |
Technical Data
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Rated switching distance | 15 mm |
Output function | Complementary contact, PNP |
Electrical connection | Terminal chamber |
Housing material | Plastic, ABS |
Ambient temperature | -25…+50 °C |
Protection class | IP67 |
Approvals | ATEX II 3 D, ATEX II 3 G |