Product ED1G-L20MB-1N
Safety Technology
Enabling Switch
Order number: 3012937Alternative order number : 12937
- Three-stage start/stop switch for machines
- With safety functions
- Ergonomic design
- Plastic housing
- Additional button for reset, hold-to-run or tip functions
- Protection class IP65
- Outputs: 2 × NO, 2 × NO (button)
- Integrated strain relief
- M20 × 1.5 male connector
- Operating temperature: -10…+60 °C

General data
EAN | 662488129378 |
Customs tariff number | 85365019000 |
Country of origin | JP |
Weight | 293.47 g |
Technical Data
Accessory type | Enabling switch |