Product M12PLVQPMA
Photoelectric Sensor
Retroreflective Sensor
Order number: 3077741Alternative order number : 77741
- Cable with male end M12 × 1, 4-pin, PUR, 150 mm
- Protection classes IP67 / IP68
- Metal housing
- LED all-round visible
- Indication of insufficient excess gain
- Sensitivity adjustable via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, complementary contact
General data
EAN | 662488777418 |
eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 45 g |
Technical Data
Function | Retroreflective Sensor |
Operating mode | Unpolarized |
Design | Tube |
Construction size | M12 x 1 |
Range | 0…2500 mm |
Light type | Red |
Operating voltage | 10…30 VDC |
Output function | Complementary contact, PNP |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Metal, Nickel-plated brass, Nickel Plated |
Ambient temperature | -20…+60 °C |
Protection class | IP67/IP68 |
Special features | Encapsulated, Wash down |