Product  DX80N2X6S-P6

Radio Transmission System

Star Topology

Node

Order number: 3095667

Alternative order number : 95667

    • External antenna (RG58 RP-SMA connection)
    • Integrated signal strength indicator
    • Configuration via DIP switch
    • Deterministic data transfer
    • Frequency hopping FHSS
    • Time Division Multiplex Access TDMA
    • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
    • M12 x 1 female connector for connecting a sensor with serial interface
    • Power consumption: < 60 mA at 24 VDC
#

General data

EAN 662488956677
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85176200000
Country of origin US
Weight 389.45 g

Technical Data

Function Star topology
Device type Node
Design Rectangular
Antenna connection RP-SMA female connector
Runs with battery No
Communication protocol 1-wire-serial
Input type Serial interface
Housing material Plastic, PC
Ambient temperature -20…+80 °C
Protection class IP67
Approvals ATEX II 3 G

Mounting accessories

3094613
3025895
3077161

Connectivity accessories

3079296
3078544
3078337
3078338
3077488
3077486
3077820
3077489
3077490
3077821
3077822

Functional accessories

3081081
3081080
3077816
3077817
3077818

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top