Product Q4XTKLAF100-Q8
Photoelectric Sensor
Laser Distance Sensor (Triangulation)
With Switching Output and IO-Link
Order number: 3097071Alternative order number : 97071
- 4-digit 7-segment LED display
- 3 buttons
- Output indicator (yellow)
- IP67/69K
- ECOLAB-certified
- Range: 25…100 mm
- Laser class 1, red, 655 nm, acc. to IEC 60825-1:2007
- Operating voltage: 10…30 VDC
- Output 1: push/pull switching output with IO-Link communication
- Output 2: PNP switching output, teach-in input, laser control, synchronization or Pulse Frequency Modulation (PFM)
- Rectangular model with offset M18 thread
- Stainless steel case (1.4404 )
- Transmission of process value and parameterization via IO-link
General data
EAN | 662488970710 |
eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 45.36 g |
Technical Data
Function | Proximity switch |
Operating mode | Background/foreground suppression |
Design | Rectangular with thread |
Construction size | 43.5 x 18 x 57.5 mm, Q4X |
Range | 25…100 mm |
Optical resolution | 0.15 mm |
Light type | Red |
Laser class | 1 |
Operating voltage | 10…30 VDC |
Output function | NO/NC, Push-pull, PNP/NPN programmable |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, Stainless steel |
Ambient temperature | -10…+50 °C |
Protection class | IP67/IP68/IP69 |
Special features | Chemical-resistant, Clear object detection, keep/defer, Wash down, Resistant to chemicals |
Mounting accessories
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
Connectivity accessories
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 | |
RKH4.5-2/TFG
Connection cable, M12 female connector, straight, 5-pin, stainless steel coupling nut, cable length: 2 m, jacket material: TPE, gray; temperature range: -40…+105 °C |
6933455 | |
RKS4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626361 | |
WKS4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626364 | |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 | |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
Functional accessories
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 | |
TBEN-L4-8IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814082 | |
TBIL-M1-16DXP
16-channel I/O-hub for the connection of 16 digital PNP signals to an IO-Link master (input/output freely selectable per channel) |
6814102 | |
BL67-4IOL
4-channel IO-Link Master module for the modular BL67 I/O-system |
6827386 | |
BL20-E-4IOL
IO-Link master module for the modular BL20 I/O system, 4-channel |
6827385 | |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |