Product BIM-UNR-AP6X-0.3-PSG3S
Magnetic Field Sensor
For Pneumatic Cylinders
Order number: 4685831- For C-groove cylinders without mounting accessories
- Optional accessories for mounting on other cylindrical housings.
- One-hand mounting possible
- Stable mounting
- Magneto-resistive sensor
- DC 3-wire, 11…30 VDC
- NO contact, PNP output
- Pigtail with Ø 8 mm male connector
General data
EAN | 4047101195927 |
eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | PL |
Weight | 7 g |
Technical Data
Design | Rectangular |
Construction size | 18 x 2.9 x 4.6 mm, UNR |
Cylindrical design | C-groove cylinder |
Operating voltage | 11…30 VDC |
Output function | NO contact, PNP |
Electrical connection | Cable with connector, M8 × 1 |
Cable length | 0.30 m |
Housing material | Plastic, PP |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Mounting accessories
KLR2-UNR
Mounting bracket for mounting magnetic field sensors on round cylinders |
100000596 | |
ASB-4
Clip collar for mounting brackets for magnetic field sensors on round cylinders; cylinder diameter: 28…39 mm; other lengths are available under designations ASB-1 to ASB-9 |
6965104 |