Product RSE-48TR-EX
Bus Terminating Resistor
Order number: 6602250- Type: M12 male connector
- 4-pin, straight, nickel-plated brass coupling nut
- For use in PROFIBUS-PA applications
- Temperature range: -40 °C…+70 °C
- Protection class: NEMA 1, 3, 4, 6P and IEC IP67
- FISCO compliant according to IEC TS 60079-27

General data
EAN | 4047101107807 |
eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
Customs tariff number | 85444290900 |
Country of origin | DE |
Weight | 25 g |
Technical Data
Accessory type | Terminating resistor |
Device type | Bus terminating resistor |
Network protocol | PROFIBUS-PA |
Connector A | , M12 × 1, Straight |