Product CMBS8141-0
Field-Wireable Connector
Male Connector M12 × 1, Straight
Order number: 6604005- A-coding
- Metal housing
- Shieldable
- Shield ring
- Die-cast threaded ring
- Screw-clamp terminal
- 4-pin
- Cable feedthrough 6…8 mm
- Core cross-section 0.14…0.75 mm2
General data
EAN | 4047101037883 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 47 g |
Technical Data
Application | Signal |
Connector A | Male, M12 × 1, Straight, A-coded |
Number of Pins | 4 |
Connection mode | Screw/clamp connection |
Housing material | Die-cast Zinc, GD-Zn, nickel-plated |
Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
External diameter of the cable | 6…8 mm |
Core cross-section/Clamping ability | 0.14…0.75 mm² |
Voltage | 250 V |
Current | 4 A |
Approvals | cULus recognized |
Data Sheets
German | 662 KB |
English | 661 KB |
French | 662 KB |
Spanish | 662 KB |
Czech | 662 KB |
Dutch | 661 KB |
Romanian | 661 KB |
Russian | 667 KB |
Polish | 662 KB |
Chinese | 695 KB |
Turkish | 662 KB |
Approval/Declaration
UL Approval | 400 KB |
CE Declaration of Conformity | 120 KB |
RoHS and REACH Manufacturer's Declaration | 280 KB |