Product RSMV-CCC
End Cap 7/8″
Order number: 6604490- 7/8″ end cap, stainless steel
- For female connector
- Oil resistant
- IP67 acc. to IEC 60529/ EN 60529 and NEMA 1, 3, 4, 6P
- With fastening chain, approx. 150 mm

General data
EAN | 4047101207446 |
eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
Customs tariff number | 73269098900 |
Country of origin | DE |
Weight | 39 g |
Technical Data
Accessory type | Closure cap |
Device type | Closure cap |