Product  VAS04-K81E-0.6-RSC5T/TXL

Valve connector A type

Extension Cable

Order number: 6606726
    • Valve connector, A type, 3-pin + PE
    • Design according to DIN EN 175301-803
    • RoHS compliant
    • Protection class: IP65, IP67, IP68
    • Without protective circuitry
    • M12 male, straight, 4-pin + PE
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals and oils
    • UV and ozone resistance
    • Flame retardant
    • Free from halogen, silicone, PVC and LABS
    • Cable length: 0.6 m
#

General data

EAN 4047101339154
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85444290900
Country of origin DE
Weight 68 g

Technical Data

Application Signal
Design Extension Cable
Connector A Valve connector, Design A
Number of pins 3+PE
Connector body Plastic, TPU, Black/Translucent
Protective component without protective circuitry
Display switch state LED, Yellow/green
Connector B Male, Straight
Number of Pins 4+PE
Voltage 24 V
Current 4 A
Cable diameter Ø  5.2 mm
Cable length 0.60 m
Cable jacket PUR, Black
Number of Conductors 4
Protection class IP65, IP67, IP68

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top