Product PKG4M-2/TXL
Actuator, Sensor and Supply Cable, PUR
Connection Cable
Order number: 6625553- Female M8, straight, 4-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101273052 | 
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator | 
| Customs tariff number | 85444290900 | 
| Country of origin | PL | 
| Weight | 64 g | 
Technical Data
| Application | Signal, Power | 
| Design | Connection Cable | 
| Connector A | Female, M8 × 1, Straight | 
| Number of pins | 4 | 
| Connector body | Plastic, TPU, Black | 
| Coupling nut/screw | Brass, CuZn, Nickel-plated | 
| Current | 4 A | 
| Cable diameter | Ø 4.5 mm | 
| Cable length | 2.0 m | 
| Cable jacket | PUR, Black | 
| Number of Conductors | 4 | 
| Protection class | IP67, IP69K | 
| Special features | Suitable for drag chain use | 
| Approvals | cULus | 
Mounting accessories
|   | HAS5141-0 Field-wireable male connector, M8 × 1, straight, 4-pin, insulation piercing connection, cable feedthrough 2.5 to 5.1 mm, core cross-section/terminal capacity 0.14 to 0.34 mm², plastic housing, metal nut | 6905403 | 
|   | BS5143-0 Field-wireable male connector, M8 × 1, straight, 4-pin, screw terminal connection, cable feedthrough 3.5 to 5.0 mm, core cross-section/terminal capacity 0.14 to 0.50 mm², plastic housing, metal retaining screw | 6901013 | 
|   | HS5241-0 Field-wireable male connector, M8 × 1, angled, 4-pin, pressfit technology, cable feedthrough 4.0 to 5.0 mm, core cross-section/terminal capacity 0.14 to 0.34 mm², plastic housing, metal nut | 6902830 | 
|   | FW-PRSPM0420-SA-S-0406 Field-wireable male connector, M8 × 1, straight, 4-pin, screw terminal connection, cable feedthrough 4.0 to 5.5 mm, core cross-section/terminal capacity 0.14 to 0.5 mm², plastic housing, metal retaining screw | 100002295 | 
|   | TORQUE-WRENCH-SET-AS Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14) | 6936170 | 
|   | BLANK-LABEL-FOR-CORDSETS-TEL-TXL Label for TEL and TXL cables, length: 18 mm, height: 4 mm, material: polycarbonate (PC), color: white, halogen-free and flame-retardant | 6936206 | 
Connectivity accessories
|   | LABEL-HOLDER-FLEX-PVC PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package | 100048170 | 


 
										 
										 
										 
					
				 
					
				 
					
				