Product RKC4.4T-P7X2-5-RSC4.4T/TXL
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6625888- M12 female connector, straight, 4-pin
- With 2-color LED (PNP, yellow, green), all-round visibility
- Male M12, straight, 4-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 5.0 m
General data
EAN | 4047106155889 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | CN |
Weight | 181 g |
Technical Data
Application | Signal |
Design | Extension Cable |
Connector A | Female, M12 × 1, Straight, A-coded |
Number of Pins | 4 |
Connector body | Plastic, TPU, Translucent |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Display switch state | LED, Yellow |
Connector B | Male, M12 × 1, Straight, A-coded |
Number of pins | 4 |
Connector body | Plastic, TPU, Black |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Current | 4 A |
Cable diameter | Ø 4.5 mm |
Cable length | 5.0 m |
Cable jacket | PUR, Black |
Number of Conductors | 4 |
Protection class | IP67, IP69K |
Special features | LED |
Mounting accessories
TORQUE-WRENCH-SET-AS
Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14) |
6936170 | |
BLANK-LABEL-FOR-CORDSETS-TEL-TXL
Label for TEL and TXL cables, length: 18 mm, height: 4 mm, material: polycarbonate (PC), color: white, halogen-free and flame-retardant |
6936206 |
Connectivity accessories
LABEL-HOLDER-FLEX-PVC
PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package |
100048170 |