Product WKCV4.4T-P7X3.1-0.6-RSCV4.4T/TXL1001
Weld-Splatter Resistant Actuator and Sensor Cable
Extension Cable
Order number: 6629176- M12 female, angled, 4-pin
- With 3-color LED (PNP, red, yellow, green)
- Stainless steel coupling nut/screw
- M12 male, straight, 4-pin
- Jacket material: PUR jacketed with aramid fibers
- Jacket color: yellow
- Resistant to welding sparks
- Flame retardant
- Resistant to chemicals, UV radiation and oils
- Free from halogen, silicone, PVC and LABS
- Protection class: IP67, IP69K
- Protective jacket material: aramid fibers
- Tensile strength: 2923 MPa
- Breaking strength: 333 N
- Elongation at break: 3.6 %
- Temperature peaks: up to +200 °C
- Cable length: 0.6 m

General data
| EAN | 4047101345728 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 44 g |
Technical Data
| Application | Signal |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Angled, A-coded |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Translucent |
| Coupling nut/screw | Stainless Steel, V4A |
| Display switch state | LED, Yellow/red |
| Connector B | Male, M12 × 1, Straight, A-coded |
| Number of Pins | 4 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Stainless Steel, V4A |
| Current | 4 A |
| Cable diameter | Ø 5.3 mm |
| Cable length | 0.60 m |
| Cable jacket | PUR, Yellow |
| Number of Conductors | 4 |
| Protection class | IP67, IP69K |
| Special features | Resistant to welding sparks |
Mounting accessories
|
TORQUE-WRENCH-SET-AS
Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14) |
6936170 |
Connectivity accessories
|
LABEL-HOLDER-FLEX-PVC
PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package |
100048170 |

