Product PKG4S-3-PSG4S/TXL
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6630383- Female Ø 8 mm, straight, 4-pin, snap-on type
- Male Ø 8 mm, straight, 4-pin, snap-on type
- Sheath material: PUR
- Sheath color: black
- Qualified for drag chain use
- Resistant to weld splatter
- Resistant to chemicals, UV radiation and oils
- Flame retardant
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- RoHS conform
- Protection class IP67
- Cable length: 3 m
General data
EAN | 4047101373127 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | CN |
Weight | 1 g |
Technical Data
Application | Signal |
Design | Extension Cable |
Connector A | Female, Ø 8 mm, Straight |
Number of Pins | 4 |
Connector body | Plastic, TPU, Black |
Connector B | Male, Ø 8 mm, Straight |
Number of pins | 4 |
Connector body | Plastic, TPU, Black |
Current | 4 A |
Cable diameter | Ø 4.5 mm |
Cable length | 3.0 m |
Cable jacket | PUR, Black |
Number of Conductors | 4 |
Protection class | IP67 |
Special features | Suitable for drag chain use |
Mounting accessories
BLANK-LABEL-FOR-CORDSETS-TEL-TXL
Label for TEL and TXL cables, length: 18 mm, height: 4 mm, material: polycarbonate (PC), color: white, halogen-free and flame-retardant |
6936206 |
Connectivity accessories
LABEL-HOLDER-FLEX-PVC
PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package |
100048170 |