Product BL20-PF-24VDC-D
BL20 electronic module
Power Feeding Module with Diagnostics Function
Order number: 6827007- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicating system status, field supply and diagnostic information
- Can be used to form potential groups
- Supplies field with 24 VDC nominal voltage

General data
EAN | 4047101137514 |
eCl@ss-Code (V5.1.4): | 27250311 -/- Power supply (decentralized periphery) |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 34 g |
Technical Data
Signal type | Power supply |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | cULus |
Data Sheets
German | 353 KB |
English | 351 KB |
French | 352 KB |
Spanish | 352 KB |
Czech | 353 KB |
Dutch | 351 KB |
Romanian | 351 KB |
Russian | 248 KB |
Polish | 353 KB |
Chinese | 381 KB |
Turkish | 353 KB |
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |