Product FCS-G1/2A4P-VRX/230VAC
Flow Monitoring
Immersion Sensor with Integrated Processor
Order number: 6870094- Sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer
- Status indicated via LED chain
- AC 5-wire, 195…264 VAC
- Changeover contact, relay output
- Cable device

General data
EAN | 4047101171945 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 90261029000 |
Country of origin | DE |
Weight | 638 g |
Technical Data
Function | Flow monitoring |
Design | Immersion |
Process connection | G 1/2'' |
Medium | liquids |
Detection type | Calorimetric |
Operating voltage | 195…264 VAC |
Output function | Complementary contact, Relay output |
Electrical connection | Cable |
Cable length | 2.0 m |
Sensor material | Stainless steel |
Housing material | Plastic, PBT |
Medium temperature | -20…+80 °C |
Ambient temperature | -20…+70 °C |