Product AI40-N
excom I/O System
Input Module, Analog, 4-channel
Order number: 6884215- Input module for the connection of passive transmitters (active inputs) or active transmitters (passive inputs).
- Complete galvanic isolation
General data
EAN | 4047101267860 |
eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 126 g |
Technical Data
Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Signal type | Analog input, Non-intrinsically safe |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | -20…+70 °C |
Protection class | IP20 |
Data Sheets
German | 526 KB |
English | 525 KB |
French | 527 KB |
Spanish | 527 KB |
Czech | 527 KB |
Dutch | 526 KB |
Romanian | 525 KB |
Russian | 543 KB |
Polish | 526 KB |
Chinese | 564 KB |
Turkish | 526 KB |
Approval
Configuration File
GSD-Dateien | 278 KB |
EtherNet/IP CIP bridging | 254 KB |
EtherNet/IP consolidated IO | 2791 KB |
GSDML files | 80 KB |
Manual
Product Catalog
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |