Product  B8241-0

Field-Wireable Connector

Female Connector M12 × 1, Angled

Order number: 69048
    • Plastic coupling nut
    • UL approval
    • Screw-clamp terminal
    • A-coding
    • 4-pin
    • PG7 screw-in thread
    • Cable feedthrough 4.0…6.0 mm
#

General data

EAN 4047101435726
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 17 g

Technical Data

Application Signal
Connector A Female, M12 × 1, Angled, A-coded
Number of pins 4
Connection mode Screw/clamp connection
Screw-in thread PG7
Housing material Plastic, PA
Coupling nut/screw material Plastic, PA, Black
External diameter of the cable 4…6 mm
Core cross-section/Clamping ability 0.14…0.75 mm²
Voltage 250 V
Current 4 A
Approvals cULus recognized

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top