Product PN-M12
Accessories
screw cap
Order number: 6905309- Screw cap nut for flush sensors of the uprox+ series
- For the following M12 × 1 threaded barrel sensors:
- BI4U-M12(E)-…
- BI4U-MT12(E)-…
- BI4U-EM12(WD)…
- Stainless steel A2 1.4305 (AISI 303)

General data
EAN | 4047101246544 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 73181699900 |
Country of origin | DE |
Weight | 8 g |
Technical Data
Accessory type | Protective nut |
For use with | Cylindrical sensors |
Housing material | Stainless steel, 1.4305 (AISI 303) |