Product CMBS8251-0
Field-Wireable Connector
Male Connector M12 × 1, Angled
Order number: 6930216- A-coding
- Metal housing
- Shieldable
- Shield ring
- Die-cast threaded ring
- Screw-clamp terminal
- A-coding
- 5-pin
- Cable feedthrough 6…8 mm
- Core cross-section 0.14…0.75 mm2
General data
EAN | 4047101458817 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 68 g |
Technical Data
Application | Signal |
Connector A | Male, M12 × 1, Angled, A-coded |
Number of Pins | 5 |
Connection mode | Screw/clamp connection |
Housing material | Die-cast Zinc, GD-Zn, nickel-plated |
Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
External diameter of the cable | 6…8 mm |
Core cross-section/Clamping ability | 0.14…0.75 mm² |
Voltage | 125 V |
Current | 4 A |