Product RKCV4.4T-50-RKCV4.4T/TFW
Actuator And Sensor Cable, PP-EPDM
Extension Cable
Order number: 6934695- M12 female connector, straight, 4-pin
- Stainless steel coupling nut/screw
- M12 female connector, straight, 4-pin
- Sheath material: PP-EPDM
- Sheath color: white
- Resistant to acids and alkaline solutions
- Resistant to detergents and disinfectants
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 50 m
General data
EAN | 4047101369984 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | CN |
Weight | 1 g |
Technical Data
Application | Washdown (F&B), Signal |
Design | Extension Cable |
Connector A | Female, M12 × 1, Straight |
Number of Pins | 4 |
Connector body | Plastic, PP, White |
Coupling nut/screw | Stainless Steel, V4A |
Connector B | Female, M12 × 1, Straight |
Number of pins | 4 |
Connector body | Plastic, PP, White |
Coupling nut/retaining screw | Stainless Steel, V4A |
Voltage | 250 V |
Current | 4 A |
Cable diameter | Ø 4.4 mm |
Cable length | 50.0 m |
Cable jacket | PP-EPDM, White |
Number of Conductors | 4 |
Protection class | IP67, IP69K |
Data Sheets
German | 213 KB |
English | 212 KB |
French | 213 KB |
Spanish | 213 KB |
Czech | 213 KB |
Dutch | 212 KB |
Romanian | 213 KB |
Russian | 219 KB |
Polish | 214 KB |
Chinese | 269 KB |
Turkish | 214 KB |
Approval/Declaration
General Catalog
Product Flyer
Connectivity for the food industry | 3310 KB |
M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
TORQUE-WRENCH-SET-AS
Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14) |
6936170 |