Product  RKH4-2/TFE

Food & Beverage Hygienic, PVC

Connection Cable

Order number: 6935482
    • M12 female connector, straight, 3-pin
    • Stainless steel coupling nut/screw
    • Jacket material: PVC
    • Jacket color: gray RAL 7040
    • Resistant to acids and alkalis
    • Resistant to oils and chemicals
    • Flame-retardant acc. to DIN EN 60332 1-2, DIN EN 60332 2-2, VDE 0482 332-1-2, VDE 0482 332-2-2
    • Approvals: Gost, Ecolab
    • RoHS and REACH compliant
    • Protection class IP67/IP69K
    • Cable length: 2.0 m
#

General data

EAN 4047101387148
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin DE
Weight 68 g

Technical Data

Application Washdown (F&B), Signal
Design Connection Cable
Connector A Female, M12 × 1, Straight
Number of pins 3
Connector body Plastic, PP, Gray
Coupling nut/screw Stainless Steel, V4A
Voltage 250 V
Current 4 A
Cable diameter Ø  4.2 mm
Cable length 2.0 m
Cable jacket PVC, Gray
Number of Conductors 3
Protection class IP65, IP67, IP68, IP69

Mounting accessories

6936170

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top