Product KLR1-ASB5
Mounting Accessories
Mounting Bracket with Clip Collar
For Mounting INT Magnetic Field Sensors
Order number: 6970604- Mounting on round cylinders
- Cylinder diameter: 41…48 mm
- Plastic bracket made of Trogamid
- Clip collar made of 1.4301 stainless steel

General data
| EAN | 4047101114362 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 15 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Magnetic field sensors |
| Fixing clamp for correspondent cylinder diameter | 41...48 mm |
| Fixing clamp for cylindrical housing | Round cylinders, tie-rod cylinders |
| Construction size | 33 x 15 x 9 mm |
| Housing material | Plastic, Trogamit |

