Product IM35-11EX-HI
Analog Signal Isolator
1-channel
Order number: 7506517- Intelligent actuators supplied via HART communication interface
- Input circuit: 0/4…20 mA
- Output circuit: 0/4…20 mA, intrinsically safe
- Universal operating voltage
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, TR CU, NEPSI
- Installation in zone 2
General data
EAN | 4047101117295 |
eCl@ss-Code (V5.1.4): | 27210107 -/- Transducer (universal) |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 194 g |
Technical Data
Signal type | Analog output (HART transparent) |
Device type | Analog signal isolator - Output field side |
Ex version | yes |
Approvals | ATEX, TR CU |
Nominal voltage | Wide voltage range |
Number of channels | 1 |
Electrical connection | 4 × 5-pin removable terminal blocks with test socket, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Mounting accessories
IM-CC-5X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 27 mm overall width); includes: 2 pcs. 5-pin blue terminals and 2 pcs. 5-pin black terminals. |
7504031 |