Product THW-3-DN25K-A4-L150
Accessories
Thermowell
For Temperature Sensors
Order number: 9910457- Thermowell for mounting temperature probes
- End tip diameter 3 mm
- Process connection dairy screw connection DN25 acc. to DIN 11851
- Immersion depth 150 mm
- For use in food and pharmaceutical applications
- Surface roughness Ra > 0.8 µm
- For use in food and pharmaceutical applications
- Surface roughness Ra > 0.8 µm

General data
EAN | 4047101544060 |
eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
Customs tariff number | 73072910900 |
Country of origin | IT |
Weight | 183 g |
Technical Data
Accessory type | Thermowell |
For use with | Temperature sensors |
Process connection | Threaded tube connection per DIN11851 |
Immersion depth L | 150 mm |
Housing material | Stainless steel, 1.4404 (AISI 316L) |