Product RJ45S 841-6M
Industrial Ethernet Cable
Anschluss Kabelsatz
Order number: U8635-6- Ethernet cable: 8‐pin, AWG 24, shielded
- Jacket material: TPE, color: green
- Jacket diameter: 7.7 mm
- Suitable for drag chain use
- UL approval
- RJ45 male connector, straight, 8-pin
- RJ45 male connector, straight, 8-pin

General data
EAN | 4047101035841 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 437 g |
Technical Data
Application | Data |
Design | Connection Cable |
Connector A | Male, RJ45, Straight |
Number of pins | 8 |
Connector body | Plastic, TPU, Black |
Network protocol | Ethernet |
Voltage | 42 V |
Current | 1.5 A |
Cable diameter | Ø 7.7 mm |
Cable length | 6.0 m |
Cable jacket | TPE, Green |
Number of Conductors | 8 |
Protection class | IP20 |
Special features | Shielded |
Approvals | UL |