Product B8141-0
Field-Wireable Connector
Female Connector M12 × 1, Straight
Order number: 69049- Plastic coupling nut
- UL approval
- Screw-clamp terminal
- A-coding
- 4-pin
- PG7 screw-in thread
- Cable feedthrough 4.0…6.0 mm

General data
| EAN | 4047101000221 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 16 g |
Technical Data
| Application | Signal |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 4 |
| Connection mode | Screw/clamp connection |
| Screw-in thread | PG7 |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Plastic, PA, Black |
| External diameter of the cable | 4…6 mm |
| Core cross-section/Clamping ability | 0.14…0.75 mm² |
| Voltage | 250 V |
| Current | 4 A |
| Approvals | cULus recognized |
Data Sheets
| German | 645 KB |
| English | 645 KB |
| French | 646 KB |
| Spanish | 645 KB |
| Czech | 645 KB |
| Dutch | 646 KB |
| Romanian | 646 KB |
| Russian | 650 KB |
| Polish | 647 KB |
| Chinese | 676 KB |
| Turkish | 646 KB |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |

