Product RK4.5T-5-RS4.5T/S2500
RFID Cable Standard Version
Extension Cable
Order number: 6699201- 4‐wire, AWG 24/AWG 22
- Jacket material: PUR, color: yellow
- Free from halogen and LABS
- Shielding: aluminum foil, tinned copper wire
- Jacket diameter: 6.9 mm
- Suitable for drag chain use, oil resistant, highly flexible
- Cable UL Style 20549
- M12 male connector, straight, A-coded
- M12 female connector, straight, A-coded
- Cable length: 5.0 m

General data
| EAN | 4047106123338 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 336 g |
Technical Data
| Application | RFID |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn-Ni, Nickel-plated |
| Connector B | Male, M12 × 1, Straight, A-coded |
| Number of Pins | 5 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, CuZn-Ni, Nickel-plated |
| Voltage | 30 V |
| Cable diameter | Ø 6.9 mm |
| Cable length | 5.0 m |
| Cable jacket | PUR, Yellow |
| Number of Conductors | 2 |
| Protection class | IP67, IP69K |

