Product TB3-CP80
Accessories
Test Box
Order number: 6967112- Universal test device for different sensor types.
- 2-wire DC sensors
- 3-wire and 4-wire DC sensors (npn/pnp)
- NAMUR sensors according to DIN EN 60947-5-6
- Function test without dismounting the sensor
- User-friendly operator and display elements
- Powered via 2 batteries, type E-Block 9 V

General data
| EAN | 4047101206845 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 356 g |
Technical Data
| Accessory type | Test box |
| For use with | Inductive sensors |
| Construction size | 80 x 80 x 40.5 mm |
| Housing material | Plastic, PBT-GF30-V0 |

