Product FMX-IM-3UR38FX
Flow Monitoring
For the Connection of FP Product Series Ex Flow Sensors (NAEX)
IO-Link Device With Relay Outputs
Order number: 100000821- For Ex ia resp. Ex ib sensors
- Relay output for flow, temperature and faults
- Adjustment of switching point, no teaching of flow boundaries (QuickTeach)
- LED band for indication of flow speed and media temperature
- Monitoring of operating and display range
- Detection of wire-break and short-circuit on the sensor side
- Standard IO or IO-Link operating mode
- Parametrized via pushbutton or software-supported via IO-Link
- Associated equipment [Ex ia Ga/Da]
- Connection of flow probes Zone 0/20
General data
EAN | 4047101443516 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 90262020000 |
Country of origin | DE |
Weight | 245 g |
Technical Data
Function | Flow monitoring |
Design | Signal processor |
Operating voltage | 20…250 VAC / 20…125 VDC |
Output function | NO/NC programmable, Relay output |
Communication protocol | IO-Link |
Electrical connection | Terminal block |
Housing material | Plastic, Polycarbonate/ABS |
Ambient temperature | -25…+70 °C |
Protection class | IP20 |
Approvals | ATEX II 1 G, ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, KOSHA, IECEx |
Data Sheets
German | 1190 KB |
English | 1139 KB |
French | 1142 KB |
Spanish | 1141 KB |
Czech | 228 KB |
Dutch | 1141 KB |
Romanian | 1141 KB |
Russian | 1172 KB |
Polish | 1142 KB |
Chinese | 1285 KB |
Turkish | 1141 KB |
Approval
Approval/Declaration
Configuration Software
Manual
FM / FMX Flow Monitoring | 187 KB |
FM / FMX IO-Link Parameter | 330 KB |
Getting Started — FDT/DTM Frame PACTware | 19735 KB |
IO-Link — Simple, Consistent, Efficient | 1266 KB |
IO-Link parameters | 824 KB |
Quick Start Guide
Connectivity accessories
IOL-COM/3M
IO-Link communication line for connecting IO-Link devices to an IO-link master via a 3.5-mm jack plug |
7525110 | |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
Functional accessories
FP100-300L-16-NAEX-2M
Flow sensor for liquids — immersion sensor without integrated signal processor |
100001066 |