Product FW-ERSPM0526-SA-P-0408
Field-Wireable Connector
Male Connector M12 × 1, Straight
Order number: 100002535- Push-in connection
- A-coding
- 5-pin
- Flammability class acc. to UL 94 V0
- Cable feedthrough: 4.0…8.0 mm
- Terminal capacity:
- 0.14…0.75 mm² (without cable end sleeve)
- 0.08…0.5 mm² (with cable end sleeve)
- Approval: cULus
- RoHS-compliant
General data
EAN | 4047101464320 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 22 g |
Technical Data
Application | Signal |
Connector A | Male, M12 × 1, Straight, A-coded |
Number of Pins | 5 |
Connection mode | Push-in connection |
Housing material | Plastic, PA 6.6 |
Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
External diameter of the cable | 4…8 mm |
Core cross-section/Clamping ability | 0.14…0.75 mm² |
Voltage | 60 V |
Current | 4 A |
Approvals | cULus |