Product BI11-CK40-IOLU69X2-H1141
Inductive Sensor
With Analog Output and IO-Link Communication
Order number: 100001081- Rectangular, height 40 mm
- Variable orientation of active face in 5 directions
- Plastic, PBT‐GF30‐V0
- High luminance corner LEDs
- Optimum view on supply voltage and switching state from any position
- Configuration and communication via IO-Link v1.1 or standard I/O
- Adjustable distance value in 12-bit IO-Link process data
- Switchpoint configurable via two teach points
- Switching output freely configurable
- Identification via 32-byte memory
- Temperature monitoring with adjustable limits
- 4‐wire, 15…30 VDC
- Analog output, 0…10 V (2…10 V parameterizable)
- M12 × 1 connector
General data
EAN | 4047101447408 |
eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
Customs tariff number | 85365019900 |
Country of origin | DE |
Weight | 1 g |
Technical Data
Design | Rectangular |
Construction size | 65 x 40 x 40 mm, CK40 |
Measuring range | 3…11 mm |
Mounting conditions | Flush |
Operating voltage | 15…30 VDC |
Output function | PNP/NPN, analog output |
Voltage output | 0…10 V |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PBT-GF20-V0, Black |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Mounting accessories
BSS-CP40
Mounting clamp for rectangular housings 40 x 40 mm; material: Polypropylene |
6901318 |
Connectivity accessories
RKC4.4T-2/TXL1001
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, protective jacket material: aramid fibers, yellow; temperature peak: 200 °C |
6628825 |
Functional accessories
IM43-13-SR
Trip amplifier; 1-channel; input 0/4…20 mA or 0/2…10 V; supply of 2- or 3-wire transmitters/sensors; limit value adjustment via teach button; three relay outputs with one NO contact each; removable terminal blocks; 27 mm wide; universal voltage supply 20…250 VUC; further Limit value indicators are described in our ”Interface Technology” catalog. |
7540041 | |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |