Product FW-ERSPM0516-SA-S-0408
Field-Wireable Connector
Male Connector M12 × 1, Straight
Order number: 100002289- Screw-clamp terminal
- A-coding
- 5-pin
- Cable feedthrough: 4.0…8.0 mm
- Terminal capacity: 0.25…1.5 mm²
- Approval: cULus

General data
| EAN | 4047101461084 | 
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) | 
| Customs tariff number | 85366990990 | 
| Country of origin | SK | 
| Weight | 27 g | 
Technical Data
| Application | Signal | 
| Connector A | Male, M12 × 1, Straight, A-coded | 
| Number of pins | 5 | 
| Connection mode | Screw/clamp connection | 
| Housing material | Plastic, PA6 GF, UL 94 | 
| Coupling nut/screw material | Brass, CuZn, Nickel-plated | 
| External diameter of the cable | 4…8 mm | 
| Core cross-section/Clamping ability | 0.25…1.5 mm² | 
| Voltage | 60 V | 
| Current | 4 A | 
| Approvals | cULus | 


 
										 
					
				 
					
				 
					
				