Product NCLS-30-UP6X-H1141
Capacitive Limit Level Sensor
Order number: 100004248- Media-contacting detection of limit levels in tanks and pipes
- Detection of different substances (liquid, viscous, granular, powder form)
- Hygienic PEEK tip, CIP/SIP compatible
- EHEDG certified (with NCLS-WA1 process adapter)
- Highly visible ring LED
- 12…32 VDC, power consumption: typically 1 W, max. 3 W
- Two digital outputs, separately adjustable as NO/NC
- PNP, NPN or push-pull, switchable
- IO-Link for parameterization/process values
- Process connection G1/2" male thread, hygienic (in combination with TURCK adapters)
- 4-pin connector device, M12 × 1

General data
| EAN | 4047101496734 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 142 g |
Technical Data
| Function | Level detection |
| Design | Threaded barrel |
| Construction size | G 1/2″ |
| Operating voltage | 12…32 VDC |
| Output function | NO/NC, PNP |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Ambient temperature | -10…+70 °C |
| Protection class | IP67/IP69K |
| Approvals | CE, EHEDG |
Data Sheets
| German | 1351 KB |
| English | 1349 KB |
| French | 1350 KB |
| Spanish | 1350 KB |
| Czech | 1351 KB |
| Dutch | 1350 KB |
| Romanian | 1350 KB |
| Russian | 1627 KB |
| Polish | 1351 KB |
| Chinese | 1441 KB |
Approval/Declaration
CAD File
Configuration File
Configuration Software
Manual
| Commissioning IO-Link Devices (via S7/CoDeSys/PACTware, Etc.) | 11322 KB |
| Instructions for Use | 970 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| IO-Link parameters manual | 325 KB |
Product Overview
Quick Start Guide
Mounting accessories
|
NCLS-WA0
G1/2″ cylindrical welding sleeve process adapter without control bore for NCLS capacitive limit level sensors, metallic sealing for hygienic applications, material 316L, max. temperature 140 °C |
100004429 |
|
NCLS-WA1
G1/2″ cylindrical welding sleeve process adapter with control bore for NCLS capacitive limit level sensors, metallic sealing for hygienic applications, material 316L, max. temperature 140 °C, EHEDG |
100004430 |
|
NCLS-WA2
G1/2″ weld collar sleeve process adapter without control bore for NCLS capacitive limit level sensors, metallic sealing for hygienic applications, material 316L, max. temperature 140 °C |
100004431 |
|
NCLS-WA4
G1/2″ ball sleeve process adapter without control bore for NCLS capacitive limit level sensors, metallic sealing for hygienic applications, material 316L, max. temperature 140 °C |
100004432 |
|
NCLS-WA7
G1/2″ welding sleeve process adapter with collar for NCLS capacitive limit level sensors, metallic sealing for hygienic applications, material 316L, max. temperature 140 °C |
100004433 |
|
NCLS-VA
G1/2″ Varivent process adapter DN50 for NCLS capacitive limit level sensors, metallic sealing for hygienic applications, material 316L, max. temperature 140 °C |
100004434 |
|
NCLS-DF50
G1/2″ dairy screw connection process adapter DN50 for NCLS capacitive limit level sensors, metallic sealing for hygienic applications, material 316L, max. temperature 140 °C |
100004435 |
|
NCLS-TC50
G1/2″ triclamp process adapter DN50 for NCLS capacitive limit level sensors, metallic sealing for hygienic applications, material 316L, max. temperature 140 °C |
100004436 |
Connectivity accessories
|
RKC4.4T-P7X2-10/TXL
Connection cable, M12 female connector, straight, 4-pin, LED, cable length: 10 m, jacket material: PUR, black; cULus approval |
6626184 |
|
RKC4.4T-P7X2-2/TEL
Connection cable, M12 female connector, straight, 4-pin, 2 LEDs, cable length: 2 m, jacket material: PVC, black; cULus approval |
6626162 |
|
RKC4.4T-P7X2-2/TXL
Connection cable, M12 female connector, straight, 4-pin, 2 LEDs, cable length: 2 m, jacket material: PUR, black; cULus approval |
6626795 |
|
RKCV4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; stainless steel coupling nut; cULus approval |
6627544 |
|
RKCV4.4T-20/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; stainless steel coupling nut; cULus approval |
6634637 |
|
RKC4.4T-2/TXL1001
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, protective jacket material: aramid fibers, yellow; temperature peak: 200 °C |
6628825 |
|
WKC4.4T-3/TXL1001
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, protective jacket material: aramid fibers, yellow; temperature peak: 200 °C |
6634582 |
|
RKH4.4-2/TFE
Connection cable, M12 female connector, straight, 4-pin, stainless steel coupling nut, cable length: 2 m, jacket material: PVC, gray; temperature range: -25…+80 °C |
6934473 |
|
RKH4.4-2/TFG
Connection cable, M12 female connector, straight, 4-pin, stainless steel coupling nut, cable length: 2 m, jacket material: TPE, gray; temperature range: -40…+105 °C |
6933086 |
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
Functional accessories
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |

