Product RES-192S6C-IOL14B-H1141
Absolute Rotary Encoder - Single-Turn
IO-Link
Industrial Line
Order number: 100020141- Clamping flange, Ø 36 mm
- Solid shaft, Ø 6 mm × 12.5 mm
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- 18…30 VDC
- M12 × 1 male connector, 8-pin
- 360° resolved in 14 bit (16384 positions)
General data
EAN | 4047101544992 |
eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
Customs tariff number | 90318080000 |
Country of origin | DE |
Weight | 284 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Magnetic |
Output type | Absolute singleturn |
Shaft Type | Solid shaft |
Shaft diameter D [mm] | 6 mm |
Flange diameter | Ø 36 mm |
Flange type | Clamping flange |
Measuring range | 0…360° |
Operating voltage | 18…30 VDC |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Die-cast zinc |
Ambient temperature | -40…+85 °C |
Protection class shaft | IP67 |
Protection class | IP67 |
Mounting accessories
RCS-15-08-06
Bellows coupling, outer diameter: 15 mm, bore diameter: 8 mm/6 mm |
1545361 | |
RCS-15-06-06
Bellows coupling, outer diameter: 15 mm, bore diameter: 6 mm/6 mm |
1545362 | |
RA-BC-20-06-06
Bellows coupling with aluminum hub Ø 20 mm; d1 = 6 mm, d2 = 6 mm |
100048777 | |
RA-BC-20-06-08
Bellows coupling with aluminum hub Ø 20 mm; d1 = 6 mm, d2 = 8 mm |
100048778 | |
RA-BC-20-06-10
Bellows coupling with aluminum hub Ø 20 mm; d1 = 6 mm, d2 = 10 mm |
100048779 | |
RA-BC-E-20-06-06
Stainless steel bellows coupling Ø 20 mm; d1 = 6 mm, d2 = 6 mm |
100048785 | |
RA-BC-E-20-06-10
Stainless steel bellows coupling Ø 20 mm; d1 = 6 mm, d2 = 10 mm |
100048786 | |
RA-SDC-30-06-10
Spring disc coupling Ø 30 mm; d1 = 6 mm, d2 = 10 mm |
100048791 | |
RA-SDC-30-06-06
Spring disc coupling Ø 30 mm; d1 = 6 mm, d2 = 6 mm |
100048790 | |
RA-HC-25-06-06
Aluminum helix coupling Ø 25 mm; d1 = 6 mm, d2 = 6 mm |
100048794 | |
RA-HC-25-06-10
Aluminum helix coupling Ø 25 mm; d1 = 6 mm, d2 = 10 mm |
100048795 |
Functional accessories
RA-MW-200-5.5-DK1-6
Aluminum measuring wheel (cross knurled) for encoders; circumference 0.2 m, width 5.5 mm, D = 6 mm |
100038295 | |
RA-MW-200-6.5-PS1-6
Aluminum measuring wheel (smooth PU) for encoders; circumference 0.2 m, width 6.5 mm, D = 6 mm |
100038296 | |
RA-MW-200-5.5-OR1-6
Aluminum measuring wheel (O-ring) for encoders; circumference 0.2 m, width 5.5 mm, D = 6 mm |
100038298 | |
RA-MW-B0-5.5-DK1-6
Aluminum measuring wheel (cross knurled) for encoders; circumference 6″, width 5.5 mm, D = 6 mm |
100038299 | |
RA-MW-B0-6.5-PS1-6
Aluminum measuring wheel (smooth PU) for encoders; circumference 6″, width 6.5 mm, D = 6 mm |
100038300 | |
RA-MW-B0-5.5-OR1-6
Aluminum measuring wheel (O-ring) for encoders; circumference 6″, width 5.5 mm, D = 6 mm |
100038301 | |
RA-SAB-5-24
Spring arm for small absolute encoders with a 36-mm flange; recommended contact pressure 5 N; maximum contact pressure 20 N |
100038293 |