Product  RKP56PLA-2/TXG

Supply Cable - M12 Power

Connection Cable

Order number: 100038706
    • M12 female connector, L-coded, straight, 5-pin (4+FE)
    • Jacket material: PUR
    • Jacket color: gray
    • Highly resistant to oils, coolants, lubricants
    • Suitable for drag chain use
    • Resistant to vibrations and shocks
    • Flame retardant
    • Halogen free
    • Norms: CE, UKCA and RoHS
    • Protection class: IP65, IP67, IP68
    • Cable length: 2.0 m
#

General data

EAN 4047101594041
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin PL
Weight 310 g

Technical Data

Application Power
Design Connection Cable
Connector A Female, M12 × 1, Straight, L-coded
Number of pins 4+FE
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Current 16 A
Cable diameter Ø  9.9 mm
Cable length 2.0 m
Cable jacket PUR, Gray
Number of Conductors 5
Protection class IP65, IP67, IP68
Special features Suitable for drag chain use

Connectivity accessories

100048170
100028587
100028591
100028579
100008140

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top