Product NI100R-S32XL-VP44X-H1141
Inductive Sensor
Ring Sensor
Order number: 1510301- Rectangular, height 32 mm
- Plastic, POM
- Integrated amplifier
- Static output behavior
- Sensitivity adjusted via potentiometer
- Output pulse length min. 100 ms
- Short-circuit proof and reverse-polarity protected
- Wide temperature range
- High resolution
- High switching accuracy
- High repeatability
- DC 4-wire, 10…55 VDC
- Changeover contact, PNP output
- M12 x 1 male connector
General data
EAN | 4047101070415 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080900 |
Country of origin | DE |
Weight | 1008 g |
Technical Data
Design | Ring sensor |
Construction size | 180 x 137.5 x 32 mm, S32XL |
Inside ring diameter D | 100 mm |
Operating voltage | 10…55 VDC |
Output function | Complementary contact, PNP |
Switching frequency | 0.0080 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, POM |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Ring sensor, static output |
Connectivity accessories
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |