Product RI360P0-QR24M0-INCRX2-H1181
Contactless Encoder
Incremental: 1 … 5000 ppr
Premium Line
Order number: 1590910- Compact, rugged housing
- Many mounting possibilities
- Status displayed via LED
- Immune to electromagnetic interference
- 1024 pulses per revolution (default)
- 360, 512, 1000, 1024, 2048, 2500, 3600, 4096, parametr. via Easy-Teach
- Free parametrization of the pulse number in the range from 1 to 5000 via PACTware
- Position of z-track set via Easy-Teach
- Burst function, absolute angular position output incrementally per Easy-Teach pulse
- 10…30 VDC
- Male M12 x 1, 8-pin
- Push-pull A, B, Z, A (inverse), B (inverse)

General data
| EAN | 4047101304015 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 335 g |
Technical Data
| Encoder line | Premium-Line |
| Technology | Contactless |
| Output type | Incremental |
| Shaft Type | Hollow shaft |
| Shaft diameter D (mm) | 6, 6.35, 9.525, 10, 12, 12.7, 14, 15.875, 19.05, 20 |
| Construction size | 81 x 78 x 24 mm |
| Flange type | Flange without mounting element |
| Resolution, incremental | 1024 ppr |
| Operating voltage | 10…30 VDC |
| Output function | Push-Pull/HTL |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal/plastic, ZnAlCu1/PBT-GF30-V0 |
| Ambient temperature | -25…+85 °C |
| Protection class | IP68/IP69K |
Data Sheets
| German | 3152 KB |
| English | 3152 KB |
| French | 3154 KB |
| Spanish | 3153 KB |
| Czech | 3153 KB |
| Dutch | 3154 KB |
| Romanian | 3154 KB |
| Russian | 3026 KB |
| Polish | 3155 KB |
| Chinese | 3273 KB |
| Turkish | 3154 KB |
Approval/Declaration
CAD File
Configuration File
Configuration Software
| IODD DTM configurator | 9274 KB |
| PACTware 4 without HART-Com DTM and help texts | 4755 KB |
| DTM for USB IO-Link master 1.1 | 4440 KB |
Manual
Product Catalog
Mounting accessories
|
P1-RI-QR24
Positioning element, for Ø 20 mm shafts |
1590921 |
|
P2-RI-QR24
Positioning element, for Ø 14 mm shafts |
1590922 |
|
P3-RI-QR24
Positioning element, for Ø 12 mm shafts |
1590923 |
|
P4-RI-QR24
Positioning element, for Ø 10 mm shafts |
1590924 |
|
P5-RI-QR24
Positioning element, for Ø 6 mm shafts |
1590925 |
|
P6-RI-QR24
Positioning element, for Ø 3/8“ shafts |
1590926 |
|
P7-RI-QR24
Positioning element, for Ø 1/4“ shafts |
1590927 |
|
P8-RI-QR24
Positioning element with blanking plug for large shafts |
1590916 |
|
M1-QR24
Aluminum protecting ring, for inductive encoders RI-QR24 |
1590920 |
|
PE1-QR24
Positioning element without adapter sleeve |
1590937 |
|
RA1-QR24
Adapter sleeve, for Ø 20 mm shafts |
1590928 |
|
RA2-QR24
Adapter sleeve, for Ø 14 mm shafts |
1590929 |
|
RA3-QR24
Adapter sleeve, for Ø 12 mm shafts |
1590930 |
|
RA4-QR24
Adapter sleeve, for Ø 10 mm shafts |
1590931 |
|
RA5-QR24
Adapter sleeve, for Ø 6 mm shafts |
1590932 |
|
RA6-QR24
Adapter sleeve, for Ø 3/8“ shafts |
1590933 |
|
RA7-QR24
Adapter sleeve, for Ø 1/4“ shafts |
1590934 |
|
RA8-QR24
Plug for mounting option C |
1590959 |
|
SP1-QR24
Shield plate Ø 74 mm, aluminium |
1590938 |
|
SP2-QR24
Shield plate Ø 74 mm, aluminiuim, with borehole for shaft feedthrough |
1590939 |
|
SP3-QR24
Shield plate Ø 52 mm, aluminium |
1590958 |
Connectivity accessories
|
RKC8T-2/TXL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625142 |
|
RKC8.302T-1.5-RSC4T/TXL320
Adapter cable to connect sensor to USB-2-IOL-0002 programming unit; M12 female connector, straight, 8-pin to M12 male connector, straight, 3-pin; cable length: 1.5 m; jacket material: PUR, black; cULus approved; RoHS compliant; protection class IP67 |
6625003 |
Functional accessories
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
|
TX2-Q20L60
Teach adapter for inductive encoders with 8-pin male M12 x 1, for simple programming via Easy Teach |
6967117 |

