Product RU40U-M18ES-LIU2PN8X2T-H1151
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 1610025- Rectangular transducer front
- Cylindrical housing M18, potted
- Connection via M12 x 1 male
- Teach range adjustable via pushbutton or adapter
- Temperature compensation
- Blind zone: 2.5 cm
- Range: 40 cm
- Resolution: 0.5 mm
- Aperture angle of sonic cone: ±15 °
- 1 × switching output, PNP/NPN
- 1 × analog output, 4…20 mA / 0…10 V / additional switching output, PNP/NPN
- NO/NC programmable
- Transmission of process value and parametrization via IO-link

General data
EAN | 4047101370300 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 86 g |
Technical Data
Function | Proximity switch |
Operating mode | Time-of-Flight |
Design | Threaded barrel |
Construction size | M18 x 1 |
Radiation direction | side |
Range | 25…400 mm |
Resolution | 0.5 mm |
Operating voltage | 15…30 VDC |
Switching element function | NO/NC |
Output function | PNP/NPN, analog output |
Voltage output | 0…10 V |
Current output | 4…20 mA |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, Nickel Plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | CE, cULus |
Special features | Synchronization, Pushbutton |
Data Sheets
German | 1722 KB |
English | 1666 KB |
French | 1668 KB |
Spanish | 1669 KB |
Czech | 1667 KB |
Dutch | 1667 KB |
Romanian | 1668 KB |
Russian | 1733 KB |
Polish | 1669 KB |
Chinese | 1784 KB |
Turkish | 1668 KB |
Approval/Declaration
Configuration File
Configuration Software
Manual
Instructions for use ultrasonic sensors ”High-end” | 1144 KB |
Quick Start Guide | 624 KB |
IO-Link Parameters | 347 KB |
Product Catalog
Quick Start Guide
Mounting accessories
![]() |
MW18
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945004 |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
Functional accessories
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
![]() |
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |
![]() |
BL67-4IOL
4-channel IO-Link Master module for the modular BL67 I/O-system |
6827386 |
![]() |
BL20-E-4IOL
IO-Link master module for the modular BL20 I/O system, 4-channel |
6827385 |
![]() |
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |