Product NI50U-CK40-IOL6X2-H1141
Inductive Sensor
IO-Link Communication and Configuration
Order number: 1625871- Rectangular, height 40 mm
- Variable orientation of active face in 5 directions
- Plastic, PBT‐GF30‐V0
- High luminance corner LEDs
- Optimum view on supply voltage and switching state from any position
- Factor 1 for all metals
- Increased switching distance
- Protection class IP68
- Resistant to magnetic fields
- Auto-compensation protects against pre-damping
- Partially embeddable
- DC 4-wire, 10…30 VDC
- M12 x 1 connector
- Configuration and communication via IO-Link v1.1 or via standard I/O
- Electrical outputs independently configurable
- Switching distance can be parametrized per output and hysteresis
- Identification via 32-byte memory
- Temperature monitoring with adjustable limits
- Various timer and pulse monitoring functions

General data
| EAN | 4047101403336 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 119 g |
Technical Data
| Design | Rectangular |
| Construction size | 65 x 40 x 40 mm, CK40 |
| Rated switching distance | 50 mm |
| Mounting conditions | Non-flush |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP/NPN |
| Communication protocol | IO-Link |
| Switching frequency | 0.50 kHz |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT-GF20-V0, Black |
| Ambient temperature | -25…+70 °C |
| Protection class | IP68 |
| Special features | Factor 1, Resistant to magnetic fields, uprox+ |
Data Sheets
| German | 1149 KB |
| English | 1148 KB |
| French | 1149 KB |
| Spanish | 1148 KB |
| Czech | 1149 KB |
| Dutch | 1148 KB |
| Romanian | 1149 KB |
| Russian | 1203 KB |
| Polish | 1149 KB |
| Chinese | 1246 KB |
| Turkish | 1149 KB |
CAD File
Configuration File
Configuration Software
Instructions for Use
Manual
Manufacturer's Declaration
Product Flyer
Mounting accessories
|
BSS-CP40
Mounting clamp for rectangular housings 40 x 40 mm; material: Polypropylene |
6901318 |
Connectivity accessories
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
Functional accessories
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |

