Product BC10-M30K-VN4X
Capacitive Sensor
Order number: 2503024- M30 × 1.5 threaded barrel
- Chrome-plated brass
- Fine adjustment via potentiometer
- DC 4-wire, 10…65 VDC
- Complementary contact, NPN output
- Cable connection

General data
| EAN | 4047101202052 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 211 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Rated switching distance | 10 mm |
| Output function | Complementary contact, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | UL |

