Product SMBQS30Y
Accessories
Protective Housing
Order number: 3002811Alternative order number : 02811
- For QS30

General data
| EAN | 662488028114 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 79070000900 |
| Country of origin | CN |
| Weight | 72.57 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Cylindrical sensors |
| Construction size | 35 x 26.5 x 74 mm |
| Housing material | Stainless steel, 1.4401 (AISI 316) |

