Product  DX80DR2M-H6

Radio Transmission System

Tree Topology

Teilnehmer mit RS485-Schnittstelle

Order number: 3014392

Alternative order number : 14392

    • External antenna (RG58 RP-SMA connection)
    • Integrated signal strength indicator
    • Configuration via DIP switch
    • Modbus RTU (RS485)
    • Self-organizing tree structure
    • Repeater for extension of network
    • Deterministic data transfer
    • Frequency hopping FHSS
    • Time Division Multiplex Access TDMA
    • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
    • Inputs: Serial interface to connect a sensor
    • Internal battery
#

General data

EAN 662488143923
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85176200
Country of origin US
Weight 533 g

Technical Data

Function Tree topology
Device type Node
Design Rectangular
Antenna connection RP-SMA female connector
runs with battery Yes
Communication protocol 1-wire-serial
Input type Serial interface
Housing material Plastic, PC
Ambient temperature -20…+80 °C
Protection class IP67
Approvals ATEX II 3 G

Mounting accessories

3094613
3025895
3077161

Connectivity accessories

3079296
3078544
3078337
3078338
3077488
3077486
3077820
3077489
3077490
3077821
3077822
3019970

Functional accessories

3081081
3081080
3077816
3077817
3077818

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top