Product SMBWLSMAG
Accessories
Magnetic Fixture
Order number: 3019574Alternative order number : 19574
- Magnetic fixture for work lights and sensors
- Easy attachment to metal surfaces
- Load capacity up to 15 kg
- Included are two magnet fixing brackets, two mounting bolts and two nuts with snap rings.

General data
| EAN | 662488195748 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 85051190990 |
| Country of origin | US |
| Weight | 166 g |
Technical Data
| Housing material | Metal |

