Product QM42VN6LP
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3044902Alternative order number : 44902
- Cable, PVC, 2 m, 4-wire
- Metal housing, ZN, black
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage 10…30 VDC
- NPN switching output
- Light/dark operation
General data
EAN | 662488449025 |
eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 198 g |
Technical Data
Function | Retroreflective Sensor |
Operating mode | Polarized |
Design | Rectangular |
Construction size | 42 x 12.7 x 42 mm, QM42 |
Range | 150…3000 mm |
Light type | Red polarized |
Operating voltage | 10…30 VDC |
Output function | NO/NC, NPN |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
Ambient temperature | -20…+70 °C |
Protection class | IP67 |