Product PVA300N6RQ
Pick-to-Light
Placement Sensor
Light Grid
Order number: 3051923Alternative order number : 51923
- Scan field Y: 300 mm
- Total height 341.4 mm
- 13-beam system, beam spacing 25 mm
- Receiver
- Range max. 2 m
- Light / Dark operation
- Selectable frequency as protection against crosstalk
- Operating voltage 12…30 VDC
- NPN switching output of the receiver
- Input of operation request light +24 VDC
- Protection class IP62
General data
EAN | 662488519230 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 366 g |
Technical Data
Function | Opposed mode sensor |
Number of colors/segments | 1 |
Scan field | 300 mm |
Output function | NO/NC, NPN |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 2.0 m |
Housing material | Metal, AL, Black |
Window material | Acrylic, clear |
Ambient temperature | 0…+50 °C |
Protection class | IP62 |
Mounting accessories
SMBPVA13
Mounting bracket, for PVA300, cold-rolled steel, cut-out for DIP switch block |
3056810 | |
SMBPVA1
Mounting bracket, for PVA and PVD, stainless steel; set consisting of two brackets and screws |
3056884 |
Connectivity accessories
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 | |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |